Posts From August 2020

New HLP-2008A Antenna (20MHz-8GHz) enforces symmetry and meets CISPR 16-1-4 and ANSI C63.4

Aug 10 2020 in News  

TDK is excited to announce the new HLP-2008A Hybrid Log Periodic Antenna. The HLP-2008A is an extended frequency broadband antenna intended for measurements in an anechoic chamber, open area test site, or in situ. Its 20 MHz to 8 GHz range makes it the widest emission antenna in its class. It is especially suited for wideband testing of radiated emissions from electrical and...
Read More >

TDK presents paper at 2020 IEEE EMC+SIPI Virtual Symposium

Aug 06 2020 in Events  

TDK presented a technical paper titled "Asymmetry in Log-Periodic Dipole Antennas and Hybrid Antennas due to the Infinite Balun" at the 2020 IEEE EMC+SIPI Virtual Symposium online event, August 4, 2020. This paper was selected as one of the EMC 2020 best paper candidates.

Asymmetry in Log-Periodic Dipole Antennas and Hybrid Antennas due to the Infinite Balun

James S. McLean,...
Read More >

PAGE TOP