TDK IS Absorber Series is an electromagnetic absorber specifically designed for oblique incidence and consists of a polyethylene foam base and utilizing the ohmic loss of carbon.
TDK IS-S is an electromagnetic absorber (RF foam absorber) consisting of a polyethylene foam base and utilizing the ohmic loss of carbon.
Specifically designed for oblique incidence, the IS-S electromagnetic absorber provides excellent oblique incidence characteristics and can be used as electromagnetic absorbent flooring material for EMS tests from frequencies as low as 80MHz. It can also be used in microwave anechoic chambers.