The TDK High Bay LED Light Fixture (HBLED-540) is ideal for EMC chamber lighting with minimal RF emissions.
View Product >
The TDK TRI-150R Tripod is specifically designed for EMC test environments and can support up to 45 kg.
View Product >
The TDK TRI-350R Tripod is a lightweight tripod designed for EMC test environments to hold cameras, antennas and other test equipment.
View Product >
The TDK MVM-200R Manual Vertical Mast is designed specifically for EMC test environments. The mast provides complete positioning control and supports antennas up to 18 kg* (shown here with our High Power Broadband Antenna).
View Product >
The TDK FPS Field Probe Stand is designed for use in EMC test environments. The FPS-01 is adjustable for positioning field probes to heights of up to 2.5 meters.
View Product >The TDK VCMS Video Camera Monopod Stands are built for use in EMC test environments to mount cameras or lightweight antennas. Camera stands are available in several models to meet your specific requirements.
View Product >
The TDK VCWM Video Camera Wall Mount is specifically designed for permanently mounting a TDK RF Shielded Video Camera in an anechoic chamber or shielded room.
View Product >
The TDK TSTT-01 Test Table is a wooden table available with a non-conducting or a conducting grounded surface to meet your testing requirements.
View Product >
The TDK PP-02 Field Probe Positioner permits remote x-y positioning in EMC test environments. The PP-02 supports field uniformity schemes as well as flexible grid definitions for a variety of test requirements.
View Product >
The TDK 3DM-01LD 3-D Manipulator is designed for remote three-dimensional positioning of test objects in EMC test environments.
View Product >
The TDK 3DM-02 3-Dimensional Manipulator is designed for remote three-dimensional positioning of test objects in EMC test environments.
View Product >
The TDK DAPS-01 Dual Antenna Positioning System is designed to simply testing by enabling remote positioning of two antennas in EMC test environments.
View Product >