The TDK TRI-150R Tripod is specifically designed for EMC test environments and can support up to 45 kg.
The TDK TRI-150R tripod is a heavy-duty, non-conductive tripod designed specifically for mounting antennas and video cameras in EMC test environments.
The tripod is constructed of durable, non-conductive, commercial grade fiberglass and plastic to provide the necessary stability while allowing for portability.
The tripod mast easily adjusts from 100 cm to 150 cm in height, and supports equipment up to 45 kg. The sturdy, fixed-length fiberglass legs feature smooth-rolling lockable caster wheels for easy maneuverability. If preferred, fixed adjustable rubber foot pads can be optioned to accommodate uneven floor surfaces. The tripod legs fold inward for storage or transportation between test sites.
The TRI-150R is available with a variety of antenna and video camera mount adapters to meet your requirements.
Mechanical Specifications
Extended Height: 150 cm (59
in.)
Collapsed Height: 100 cm (39.4
in.)
Base Diameter: 100 cm (39.4
in.)
Weight: 11 kg (24 lbs.)
Construction: Fiberglass and
plastic
Finish: Preventive water absorption seal
Ordering Information
Product: Tripod
Model Number: TRI-150R
Warranty: 1 year