The TDK VCMS Video Camera Monopod Stands are built for use in EMC test environments to mount cameras or lightweight antennas. Camera stands are available in several models to meet your specific requirements.
The TDK RF Solutions VCMS-Series Video Camera Monopod Stands are designed specifically for mounting a shielded video camera or lightweight antenna in EMC test environments.
The monopod stands are constructed of durable, non-conductive, commercial grade fiberglass and plastic that will not interfere with RF test measurements.
Each VCMS rests on a solid Delrin base that provides stability and balance for heavier equipment but is lightweight enough to allow for ease of movement within the test facility. The VCMS is available in three models:
VCMS-150R
The
VCMS-150R telescoping monopod stand easily adjusts from 100 cm to 150 cm
in height, and supports equipment up to 10 kg. It is designed for use
in anechoic chambers, shielded rooms, and OATS.
VCMS-100RSB
The
VCMS-100RSB telescoping monopod stand adjusts from 50 cm to 100 cm in
height, supports equipment up to 10 kg, and features a support bracket
to stabilize the stand against an object. It is designed for use on car
seats to monitor the dashboard and instrument panel during automotive
testing.
VCMS-30
The
VCMS-30 monopod stand is fixed at 30 cm high and supports equipment up
to 1.5 kg. It is designed for use in small test environments such as a
TEM cell.
Mechanical Specifications
Construction: Fiberglass and plastic
Finish: Preventive water absorption seal
Dimensions: VCMS-150R
Extended Height: 1.5 m (59")
Collapsed Height: 1 m (39.4")
Base Diameter: 38 cm (15")
Weight: 7.7 kg (17 lbs.)
Dimensions: VCMS-100RSB
Extended Height: 1 m (39.4")
Collapsed Height: 50 cm (19.7")
Support Bracket Length: 36 cm (14")
Base Diameter: 38 cm (15")
Weight: 7.7 kg (17 lbs.)
Dimensions: VCMS-30
Extended Height: 30 cm (12")
Base Diameter: 38 cm (15")
Weight: 3 kg (7 lbs.)
Ordering Information
Product: Camera Mount
Model Number: VCMS-150R, VCMS-100RSB, VCMS-30
Warranty: 1 year