RF Shielded HD Mini Video Camera (MVC-06)

RF Shielded HD Mini Video Camera (MVC-06)

The TDK MVC-06 Mini HD Video Camera is designed specifically for remote monitoring of equipment during EMC testing.

The TDK MVC-06 High Definition Mini Video Camera is a small, light-weight, all-digital, high performance RF shielded CCTV video camera system specifically designed for remote monitoring of equipment under EMC testing. The camera is ideal for monitoring in vehicles and small spaces.

Designed for EMC Testing
The MVC-06 RF shielded HD video camera is designed to operate in the harsh environments required by EMC testing. The camera is housed in an EMI hardened protective case and the control and video signals use fiber optics to prevent interference caused by high electromagnetic fields present during EMC testing.

Designed for Vehicle Testing
The MVC-06 combines with the VCAP Video Camera Articulating Positioner for convenient placement in vehicles.

  • 1920x1800, High Definition
  • Battery Life of 6-8 Hours
  • Field of View of 87 degrees
  • EMI shielded to >200 V/m (DC to 18 GHz); Shielded 12 V DC battery operated
  • Can be used with the VCAP Video Camera Articulating Positioner for placement in vehicles and small spaces
  • Fixed focal length with automatic focusing
  • Video camera is compliant with NDAA 2019 Section 889

Included Items

  • One MVC-06 HD Mini Video Camera
  • Fiber-optic to video converter
  • One set of 25m fiber optic cables
  • Battery charger
  • Clamp mount with 1/4"-20 hole for universal mounting

Optional Accessories

  • VCAP Video Camera Articulating Positioner
  • SI-300-CC with 1 channel for fiber to video converter
  • MVC-Receiver-HD SDI to HDMI Converter
  • VCMS-150R Video Camera Monopod Stand
  • TV monitor

Camera Specifications

Image Sensor:1/3” 2.1 Mega-pixel Color CMOS Sensor

Total Pixels:1944 x 1092

Effective Pixels:5.28 mm x 2.97 mm (16:9 aspect ratio; 6.06 mm diagonal)

Resolution:1080p or 720p

Angular Field of View:53 degrees wide

Min. Object Distance:10mm (wide)

Min. Illumination0.2 Lux

Signal to Noise Ratio:min 50 dB

Fiber Optic Cable:62.5 u glass fiber

Iris Control:Automatic

Video Output:HDMI

Battery:12V 3.35A Li-ion Rechargeable (Typical battery life with full charge, 9 hours)

Battery Charger:100-240 VAC, 50-60 Hz

Operating temperature:0° to +40° C

Storage Temperature:-10° to +50° C

Overall Dimensions

Camera: 2.25” H x 5.5” D x 2.25” W (5.72 cm x 14 cm x 5.72 cm)

Weight : 2 lb (0.90kg)

Ordering Information

Product: HD Mini Video Camera

Model Number: MVC-06

Warranty: 1 year

PAGE TOP