RF Shielded HD Video Camera (VC-06)

RF Shielded HD Video Camera (VC-06)

The TDK VC-06 High Definition Color Video Camera is an RF shielded CCTV designed specifically for remote monitoring of equipment during EMC testing in a shielded room or anechoic chamber.

The TDK VC-06 High Definition Color Video Camera is a high performance RF shielded CCTV video camera system designed for remote monitoring of equipment under EMC testing. The camera is also ideal for wide angle anechoic chamber monitoring, shielded access control, and test action archiving.

Designed for EMC Testing The VC-06 is a video camera designed to operate in the harsh environments required by EMC testing. The camera is housed in an EMI hardened protective case and the control and video signals use fiber optics to prevent interference caused by high electromagnetic fields present during EMC testing. The all-digital, high-definition VC-06 is remotely focused, positioned and zoomed using the required TDK SI-300CC-HD or VSI-1000CC camera controller.

  • 1920x1080, 60 fps, High Definition
  • Zoom: 30x Optical, +12x Digital
  • Low Light Sensitivity: 0.009 lux
  • EMI Shielded to >200 V/m (DC to 18 GHz)
  • Shielded 12 VDC or universal AC adapter operated
  • One fiber optic cable for Audio/Video/Control
  • Pan/Tilt mechanism
  • Remote control for Pan, Tilt, Focus, Zoom, Iris Control
  • Color Enhancement
  • Image Enhancements: E-flip, Black & White, and Mirror Image
  • Video camera is compliant with NDAA 2019 Section 889
  • Audio monitoring
  • DC battery power
  • VCMS-150R Video Camera Monopod Stand
  • VCWM Video Camera Wall Mount

Optical Capabilities

Resolution: 1920x1080, 60fps, HD

Image Sensor: 1/2.8” with approx. 2.1 Mega pixels

Zoom: 30x Optical zoom; +12x Digital zoom

Angular Field of View: 61.5º wide; 2.3º telephoto

Minimum Object Distance: 10 mm (wide); 1000 mm (telephoto)

Iris Control: Manual and Automatic

Color Balance: Automatic Synchronization

Angle of Pan/Tilt: Pan: +/- 170° degrees; Tilt: +/- 90° degrees

Fiber Optic Cable: One duplex cable

Video Output: HDMI and SDI

Minimum Illumination: 0.009 lux

Overall Dimensions

With pan/tilt unit: 10” H x 11” D x 3.75” W (25.4 cm x 27.9 cm x 9.5 cm); 9.2 lbs (2.81 kg)

Without pan/tilt unit: 3.95” H x 10” W x 3.75” W (10 cm x 25.4 cm x 9.5 cm); 3.2 lbs (1.45 kgs)

Electrical Specifications

Power Requirements: 12V DC or 100-240 AC

Environmental Specifications

Ambient Temperature Limits

Operating: 0° to +30° C

Storage: -10° to +50° C

Ordering Information

Product: Video Camera

Model Number: VC-06

Warranty: 1 year

PAGE TOP