The TDK VCWM Video Camera Wall Mount is specifically designed for permanently mounting a TDK RF Shielded Video Camera in an anechoic chamber or shielded room.
The TDK VCWM Video Camera Wall Mount is designed specifically for mounting the TDK VC-04 and VC-06 RF shielded video cameras in an anechoic chamber or shielded test room.
The camera wall mount is constructed of durable, non-conductive, commercial grade fiberglass and plastic that will not interfere with RF test measurements.
The VCWM is available in a standard length of 1m to meet your test requirements. Custom lengths are also available to meet customer-specific requirements.
The VCWM comes complete with mounting brackets and fastening hardware. The camera wall mount can support up to 6 kg.
Mechanical Specifications
Length: 100 cm; custom lengths available
Weight: 2.3 kg (5 lbs)
Construction: Fiberglass
Finish: Preventive water absorption sealed
Ordering Information
Product: Camera Mount
Model Number: VCWM
Warranty: 1 year