TDK's baseline semi-anechoic 3-meter chambers are designed to provide an optimal environment for radiated emissions and radiated immunity measurements.
View Product >
TDK's baseline semi-anechoic 10-meter chambers are designed to provide an optimal environment for radiated emissions and radiated immunity measurements.
View Product >
TDK’s antenna evaluation anechoic chambers are designed to allow the end user to characterize various features of wireless technology as well as measure the properties of the antennas that support that radio technology.
View Product >
The TDK semi-anechoic EMC chamber CAC-S™, with a size of 7.5 m long, 4.0 m wide and 3.0 m high (24'-7" x 13'-1" x 9'-10"), is the most compact EMC anechoic test facility to perform radiated EMC measurements between 26 MHz and 18 GHz. A major advantage of this RF anechoic chamber is that it can be constructed within most industrial buildings and office areas.
View Product >