Compact Semi-Anechoic Chamber CAC-S™ (26 MHz - 18 GHz)

Compact Semi-Anechoic Chamber CAC-S™ (26 MHz - 18 GHz)

The TDK semi-anechoic EMC chamber CAC-S™, with a size of 7.5 m long, 4.0 m wide and 3.0 m high (24'-7" x 13'-1" x 9'-10"), is the most compact EMC anechoic test facility to perform radiated EMC measurements between 26 MHz and 18 GHz. A major advantage of this RF anechoic chamber is that it can be constructed within most industrial buildings and office areas.

The TDK semi-anechoic EMC chamber CAC-S™, with a size of 7.5 m long, 3.0 m wide and 4.0 m high (24'-7" x 13'-1" x 9'-10"), is the most compact EMC anechoic test facility to perform radiated EMC measurements between 26 MHz and 18 GHz. A major advantage of this compact RF anechoic chamber is that it can be constructed within most industrial buildings and office areas.

The space saving characteristics are obtained by the use of a particular EMC absorber installation technique which was invented and patented by TDK - the double layer technique. TDK ferrite tiles are mounted onto dielectric panels to cover the complete frequency range from 26 MHz to 1,000 MHz.

By installing TDK IP-045 series resistive absorbers in selected areas of ceiling and walls, the frequency range can be extended up to 18 GHz. White end caps complete the absorbers and greatly improve the illumination levels inside the EMC anechoic chamber.

CAC-S enables the user to carry out radiated immunity measurements in full compliance with IEC 1000-4-2 standard over the frequency range from 26 MHz to 18 GHz. 3 meter radiated emissions measurements can be performed at a fixed receive antenna height in the 30 MHz to 18 GHz frequency range. This makes the compact anechoic chamber (CAC-S) an ideal facility to test small apparatus.

  • Radiated emissions: Pre-compliance with EN 50147-2, ANSI C63.4, CISPR 22
  • Radiated immunity: Full compliance with IEC 1000-4-3
  • Fully lined double layer ferrite tile and IP-045 series absorber (TDK hybrid technology)
  • Space saving: 7.5 m long x 3.0 m wide x 3.0 m high (24'7" L x 9'-10" W x 9'-10" H)
  • Turnkey solution

Example of actual field uniformity results in a TDK compact semi-anechoic chamber CAC-S™ (measured by ARC Seibersdorf).

Dimensions: 7.5 m long x 3.0 m wide x 3.0 m high (24'-7" L x 9'-10" W x 9'-10" H)

Absorbers: Fully lined double layer ferrite tile; Partially lined IP-045 series absorber

NSA test volume (@ 3 m): 1.0 m Ø, 1.0 m high

Field uniformity area (-0, +6 dB): 1.5 m x 1.5 m, 0.8 m from floor

Radiated emissions: Compliance with EN 50147-2

Radiated immunity: Compliance with IEC 1000-4-3

EMI frequency range: 30 MHz - 18 GHz

EMS frequency range: 26 MHz - 18 GHz

PAGE TOP