IP Absorber Series

IP Absorber Series

​TDK IP Absorber Series consists of a styrofoam base and an electromagnetic absorber that uses the magnetic loss of ferrite.

TDK IP Absorber Series is a composite electromagnetic absorber (RF foam absorber) made by combining the IP electromagnetic absorber, which consists of a styrofoam base and utilizes the ohmic loss of carbon, and an electromagnetic absorber that uses the magnetic loss of ferrite.

These composite absorbers fully utilize the features of each loss material. In ranges of 500MHz or lower the IB electromagnetic absorbers, and in the higher range of 500MHz and higher the IP electromagnetic absorbers, are designed to provide efficient electromagnetic absorption.

  • Ultra-wideband electromagnetic absorber.
  • Stable against acids, bases and water vapor, and offers long service life.
  • Uses materials that, when burned, emit gases that are relatively harmless to humans.
  • Fire retardant (NRL Classes 1, 2 and 3; UL-94HBF).

PAGE TOP