TDK IB Absorber Series is an electromagnetic absorber tile utilizing the magnetic resonance loss characteristic of ferrite.
TDK IB Absorber Series is an electromagnetic absorber tile utilizing the magnetic resonance loss characteristic of ferrite. The sintered ferrite tile has been baked at a temperature of over 1000°C and possesses physical properties equivalent to those of external porcelain tiles.
TDK IB-017 is a sintered ferrite delivering excellent electromagnetic absorption performance particularly in the VHF band. This extremely thin electromagnetic absorber is 6 mm or less thick.