• IS Absorber Series

    IS Absorber Series

    TDK IS Absorber Series is an electromagnetic absorber consisting of a polyethylene foam base and utilizing the ohmic loss of carbon.

    View Product >
  • IS-SM Absorber Series

    IS-SM Absorber Series

    TDK IS-SM absorber is an electromagnetic absorber designed specifically for oblique incident.

    View Product >
  • IB Ferrite Tile Series

    IB Ferrite Tile Series

    TDK IB Absorber Series is an electromagnetic absorber tile utilizing the magnetic resonance loss characteristic of ferrite.

    View Product >
  • IP Absorber Series

    IP Absorber Series

    ​TDK IP Absorber Series consists of a styrofoam base and an electromagnetic absorber that uses the magnetic loss of ferrite.

    View Product >
  • IP-BX Absorber Series

    IP-BX Absorber Series

    TDK IP-BX is composite electromagnetic absorber made by combining the IP-BX electromagnetic absorber, which consists of a styrofoam base and utilizes the ohmic loss of carbon, and an electromagnetic absorber that uses the magnetic loss of ferrite.

    View Product >
  • IS-V Absorber Series

    IS-V Absorber Series

    TDK IS-V is a composite type radio wave absorber that uses foamed polyethylene as a base material and combines the radio wave absorber IS-V material that utilizes the ohm loss of carbon and the radio wave absorber material IB material that utilizes the magnetic loss of ferrite.

    View Product >
  • ITF Absorber Series

    ITF Absorber Series

    ​TDK ITF Absorber Series is a composite type radio wave absorber that combines Styrofoam as a support material, a radio wave absorber ITF material that utilizes the ohm loss of the resistance film, and a radio wave absorber material IB material that utilizes the magnetic loss of ferrite.

    View Product >
  • IP-BX Absorber Series

    IP-BX Absorber Series

    TDK IP-BX is composite electromagnetic absorber made by combining the IP-BX electromagnetic absorber, which consists of a styrofoam base and utilizes the ohmic loss of carbon, and an electromagnetic absorber that uses the magnetic loss of ferrite.

    View Product >
  • ITF Absorber Series

    ITF Absorber Series

    ​TDK ITF Absorber Series is a composite type radio wave absorber that combines Styrofoam as a support material, a radio wave absorber ITF material that utilizes the ohm loss of the resistance film, and a radio wave absorber material IB material that utilizes the magnetic loss of ferrite.

    View Product >
  • IS-V Absorber Series

    IS-V Absorber Series

    TDK IS-V is a composite type radio wave absorber that uses foamed polyethylene as a base material and combines the radio wave absorber IS-V material that utilizes the ohm loss of carbon and the radio wave absorber material IB material that utilizes the magnetic loss of ferrite.

    View Product >
  • Horn Antenna (HRN-0118)

    Horn Antenna (HRN-0118)

    The TDK HRN-0118 broadband horn antenna (1 GHz to 18 GHz) is designed specifically for radiated emissions and immunity measurements in EMC test environments. The HRN-0118 horn antenna provides optimal performance over the frequency range of 1 GHz to 18 GHz.

    View Product >
  • E-Field Generator (EFG-02)

    E-Field Generator (EFG-02)

    The TDK EFG-02 generates controlled, high-intensity electric and magnetic fields over the frequency range of 10 kHz to 100 MHz. The unique design of the EFG-02 makes it the best choice for conducting immunity testing on large, heavy, or bulky DUTs.

    View Product >
  • E-Field Generator (EFG-03)

    E-Field Generator (EFG-03)

    The TDK EFG-03 E-Field Generator generates controlled, high intensity fields over the operating range of 10 kHz to 100 MHz.

    View Product >

PAGE TOP