The TDK TRI-350R Tripod is a lightweight tripod designed for EMC test environments to hold cameras, antennas and other test equipment.
The TDK TRI-350R tripod is a sturdy, lightweight, portable, non-conductive tripod designed specifically for mounting antennas and video cameras in EMC test environments.
The tripod is constructed of light but strong fiberglass and plastic to provide the necessary stability while allowing for lightweight portability.
The tripod easily adjusts from 65 cm to 160 cm in height and supports equipment up to 15 kg. The sturdy, fixed-length fiberglass legs feature smooth-rolling lockable caster wheels for easy maneuverability. If preferred, fixed adjustable rubber foot pads can be optioned to accommodate uneven floor surfaces. The tripod legs fold inward for storage or transportation between test sites.
The TRI-350R is available with a variety of antenna and video camera mount adapters to meet your requirements.
Mechanical Specifications
Extended Height:160 cm (63.0 in)
Collapsed Height: 65 cm (25.6 in)
Base Diameter: 86 cm (33.8 in)
Weight:4.2 kg (9.2 lbs)
Construction:Fiberglass and plastic
Finish:Preventive water absorption seal
Ordering Information
Product: Tripod
Model Number: TRI-350R
Warranty: 1 year