The TDK DAPS-01 Dual Antenna Positioning System is designed to simply testing by enabling remote positioning of two antennas in EMC test environments.
The TDK RF Solutions DAPS-01 Dual Antenna Positioning System consists of a dual antenna mast with integrated turntable and SI-300 system interface. The DAPS-01 is specifically designed for remote positioning of two antennas, both in the horizontal and vertical planes, during EMC testing. The DAPS-01 simplifies testing by allowing the user to test continuously across two antenna bandwidths without interruption.
Remote Control
The DAPS-01 is remotely controlled by the TDK RF Solutions SI-300
system interface unit. A single independent control unit is used to handle
the turn axis and the polarization sense.
Fiber Optic Link
Remote control of the positioning system is achieved by use of
fiber optic links, eliminating a potential interference source and
distance limitations.
Custom Dimensions
The dimensions of the positioning system mast and turntable are
dependent on the customer's required illumination area. Dimensions are
limited only by the maximum length of cable that is used.
Mechanical Specifications
Dimensions: 2.16 m H x 1.65 m D (85" x 65")
Adjustable Height: 1 - 2 m (39" - 79")
Polarization: Automatic horizontal and vertical
polarization
Cross-Boom Loading: 20 kg (44 lbs.)
Mast Weight: 30 kg (67 lbs.)
Turntable Weight: 35 kg (77 lbs.)
Construction: Non-conductive fiberglass and ABS plastic
Mechanical Specifications
Voltage: 115/230
Amp: 4/3A
Hertz: 50/60 Hz
Phase: 1Φ
Source Air: Regulated to 20 psi
Flow Rate: Regulated to 5 SCFM
Environmental Specifications
Operating Range: 0° to +40° C
Thermal Ratings: -10° to +50° C
Ordering Information
Product: Dual Antenna Positioning System
Model Number: DAPS-01
Warranty: 1 year limited