The TDK 3DM-01LD 3-D Manipulator is designed for remote three-dimensional positioning of test objects in EMC test environments.
The TDK RF Solutions 3DM-01LD is a three-dimensional manipulator used for remote positioning of antennas or equipment under test (EUT) in EMC test environments. The 3DM-01LD is used with a turntable to allow a complete three-dimensional pattern to be constructed. The turntable provides information for one axis and the 3DM-01LD provides accurate elevation rotation. This combination permits rotation of a test object in polar coordinates for three-dimension characterization of the test object. The test object can be rotated in Θ and Φ independently, allowing positioning of the object in any particular plane about its axis. The 3DM-01-LD is supports up to 1 kg.
Remote Control
The 3DM-01LD can be remotely controlled by the TDK RF Solutions
SI-300 system interface unit. Remote control of the 3DM-01LD is achieved
by use of fiber optic links, eliminating a potential interference source
and distance limitations.
Custom Dimensions
The dimensions of the manipulator can be designed to your
specifications. Dimensions are limited only by the maximum length of cable
that is used.
Physical Specifications
Dimensions: 79 cm W x 51 cm D x 157 cm H (31" x
20" x 62"); custom heights available
Weight: 22 kg (49 lbs.)
Maximum Load: 1 kg
Construction: Non-conductive commercial grade fiberglass and ABS
plastic
Mechanical Specifications
Positioning Accuracy: ± 2°
standard with ± 0.5° accuracy
Rotation Angle: 360 deg.
continuous
Rotating Speed: .5 rev/min
Drive: 12 V/AC motor
Drive Controller: Shielded
controller unit
Interface: Fiber optic serial
communication
Remote Control Unit: TDK SI-300
Motor Box Specifications
Houses the motor to drive the belt and the circuitry to convert optical signals to analog signals.
Power: 48 VDC
Control Cables: Fiber optic control
Connectors: Filter connectors
Dimensions: 11.25" x 3" x 4" (28.5 cm W x 7.6 cm D x 10 cm H)
Construction: Painted steel
Ordering Information
Product: 3-Dimensional Manipulator - Light Duty
Model Number: 3DM-01LD
Warranty: 1 year limited