The TDK High Bay LED Light Fixture (HBLED-540) is ideal for EMC chamber lighting with minimal RF emissions.
Performance
The new TDK HBLED-540 High Bay LED Light Fixture raises the stakes and takes the lumen output and temperature tolerance to new heights.
By combining the latest in LED technology with the unmatched illuminating dynamics of prismatic glass, this High Bay LED luminaire brings a superior, incomparable proficiency and reliability to the table. With its remote driver capability, the TDK HBLED-540 High Bay LED Light Fixture is ideal for EMC chambers with minimal RF emissions.
Optics
The prismatic borosilicate glass sustains maximum levels of luminosity over time and does not fade, discolor or diminish. The remarkably engineered LED system ensures outstanding consistency and optimizes spacing.
Light Distribution
Mechanical Design
The housing is produced with a robust cast mix of aluminum housing with a low copper content (0.6% CU content).
Applications
For use in 3 meter, 5 meter, and 10 meter EMC and antenna test chambers.
Electromagnetic Compatibility
The High Bay LED Light Fixture is tested for electromagnetic emissions from 20 MHz to 1 GHz. See the graph below for test data.
Optical Specifications
Light Output: 18000 lumens (nominal)
Color Temperature: 4000K
Color Rendering Index: 70 CRI (nominal)
Electrical Specifications
Power Requirements: 120—277 VAC
Power Consumption: 155 Watts
Options: Optional 10 V dimmer circuit
Surge Protection: 2kV/1kA level of surge protection provided by driver
Additional Features: Special 2 line EMI filter for connection into chamber
Aluminum core printed circuit board
Mechanical Specifications
Diameter: 21.25 in (540mm)
Height: 6.25 in (159mm)
Weight: 22 lbs (9.8kg)
Environmental Specifications
Ambient Temperature Limits:
Operating: 0° to +40° C
Storage: -10° to +50° C
Product: High Bay LED
Model Number: HBLED-540
Warranty: 5-year limited warranty