The TDK RF Solutions SI-300CC Camera Controller can control up to four remote video cameras. Manipulation of camera features such as Pan, Tilt, Zoom, and Focus can be accomplished via user-friendly joysticks or built-in function keys.
Multi-Camera Control The TDK RF Solutions SI-300CC Camera Controller is capable of controlling up to four independent camera units. It allows precision manipulation of camera features such as pan, tilt, zoom, and focus with the use of two joysticks. In addition, the SI-300CC comes fully equipped with a graphical LCD, four function keys, four special keys, and twelve numerical keys for user-friendly control.
Flexibility The SI-300CC can be operated manually or through an IEEE 488 interface. The Camera Controller can be rack mounted or used as a stand-alone unit.
Audio Monitoring The SI-300CC can be optioned for audio monitoring when used with a TDK VC-04 or VC-06 video camera similarly optioned for audio.
Signal Conversion The controller in its VC-04 configuration contains up to four fiber optic video receivers, which convert the fiber optic video signal to a standard 75 ohm analog video signal for use in standard video equipment. The controller in its VC-06 configurations outputs video by HDMI.
Mechanical Specifications
Overall Dimensions:
Height: 3.5 in. (8.8 cm)
Weight: 17.7 in. (44.8 cm)
Depth: 10.5 in. (26.6 cm)
Electrical Specifications
Power Requirements: 100-240 VAC, 50-60 Hz, 45 W
Communication Media and Type: Fiber optic cable (ST connectors); Bi-direction asynchronous serial 9600 baud
Display Resolution: 240 x 64 LCD LCD back-light
Channel Capacity: 4 fiber channels
Environmental Specifications
Ambient Temperature Limits:
Operating: 0° to +40° C
Storage: -10° to +50° C
Humidity Up to 90% non-condensing
Ordering Information
Product: Camera Controller
Model Number: SI-300CC
Warranty: 1 year