You Have Selected the:

Please select any other products below and submit the form and somebody from TDK RF Solutions will contact you as soon as possible


Integrated Test Systems:

EMS-TS-T6C Test System    EMS-TS-R6C Test System    EMS-TS-C1C Test System    EMI-TS-T18P Test System    EMI-TS-T18M Test System    EMI-TS-T6P Test System    TDK Specific Absorption Rate Test System (SAR-TS)    EUT Monitoring System (EUT-TS)    Radiated/Conducted EMI Test System (EMI-TS)    Radiated/Conducted EMS Test System (EMS-TS)   

EMC Chambers:

10m Compliant Semi-Anechoic Chamber    3m Compliant Semi-Anechoic Chamber    Compact Semi-Anechoic Chamber CAC-S™ (26 MHz - 18 GHz)    Antenna Pattern Measurement Chamber   

Absorbers:

IS-S Absorber Series    IP-BL Absorber Series    IP Absorber Series    ICM Absorber Series    IB Ferrite Tile Series    IS-SM Absorber Series    IS Absorber Series   

IB Series - Ferrite Tiles:

IB Ferrite Tile Series   

IP Series - Polystyrene RF Absorber:

IP Absorber Series   

IP-BL Series - Polystyrene RF Absorber:

IP-BL Absorber Series   

IS Series - Polyethylene RF Absorber:

IS Absorber Series   

IS-S Series -Polyethylene RF Absorber:

IS-S Absorber Series   

IS-SM Series - Polyethylene RF Absorber:

IS-SM Absorber Series   

ICM Series - Ferrite Absorber:

ICM Absorber Series   

Software:

TDK GTEM Emissions Lab (EMI-GTEM-LAB)    TDK EUT Monitoring Lab (EUT-LAB)    TDK Radiated Immunity Lab (RAD-LAB)    TDK Conducted Immunity Lab (CON-LAB)    TDK Emissions Lab (EMI-LAB)    TDK TESTLAB SOFTWARE - OVERVIEW BROCHURE   

Antennas:

Hybrid Log Periodic Antenna (HLP-2008A)    3-Axis Passive Loop Antenna (LP-0930P-3X)    Passive Loop Antenna (LP-0930P)    High Power Biconical Antenna (HBA-2030)    Tri-Plate and Table (TP-02)    Horn Antenna, 1 - 18 GHz (HRN-0118)    Stripline (STL-03)    80cm Stripline (STL-02)    15cm Stripline (STL-01)    E-Field Generator (EFG-03)    E-Field Generator (EFG-02)    Metrology Biconical Antenna (MBA-2060)    Precision Biconical Antenna (PBA-2030)    Log Periodic Dipole Antenna (LPDA-8003)    Precision Log Periodic Antenna (PLP-3003)    Log Periodic Dipole Antenna (LPDA-0803)    Log Periodic Dipole Antenna (LPDA-0801)    V-Log Array (VLA-8001)    Hybrid Log Periodic Antenna (HLP-2601)    High Power Broadband Antenna (HPBA-2510)    Hybrid Log Periodic Antenna (HLP-2603)   

Biconical Antennas:

High Power Biconical Antenna (HBA-2030)    Metrology Biconical Antenna (MBA-2060)    Precision Biconical Antenna (PBA-2030)   

Hybrid Log Periodic Antennas:

Hybrid Log Periodic Antenna (HLP-2008A)    Hybrid Log Periodic Antenna (HLP-2601)    High Power Broadband Antenna (HPBA-2510)    Hybrid Log Periodic Antenna (HLP-2603)   

Horn Antennas:

Horn Antenna, 1 - 18 GHz (HRN-0118)   

Log Periodic Antennas:

Log Periodic Dipole Antenna (LPDA-8003)    Precision Log Periodic Antenna (PLP-3003)    Log Periodic Dipole Antenna (LPDA-0803)    Log Periodic Dipole Antenna (LPDA-0801)    V-Log Array (VLA-8001)   

Loop Antennas:

3-Axis Passive Loop Antenna (LP-0930P-3X)    Passive Loop Antenna (LP-0930P)   

E-Field Generators :

E-Field Generator (EFG-03)    E-Field Generator (EFG-02)   

Striplines:

Stripline (STL-03)    80cm Stripline (STL-02)    15cm Stripline (STL-01)   

Other:

Tri-Plate and Table (TP-02)   

Monitoring Devices:

Camera Controller (SI-300CC)    RF Shielded HD Mini Video Camera (MVC-06)    RF Shielded HD Video Camera (VC-06)   

System Controls:

Master Control Panel (MCP-01)    Remote Switch Module (RSM-02)    System Interface (SI-300)   

Test Accessories:

Clamp Positioner (CP-02)    Dual Antenna Positioning System (DAPS-01)    3-Dimensional Manipulator (3DM-01LD)    Field Probe Positioner (PP-02)    Test Table (TSTT-01)    Camera Wall Mount (VCWM)    Video Camera Stand (VCMS-Series)    Field Probe Stand (FPS-01)    Manual Vertical Mast (MVM-200R)    Adjustable Tripod (TRI-350R)    Adjustable Tripod (TRI-150R)    High Bay LED Light Fixture for EMC Chambers (HBLED-540)   

Test Services:

TDK Test Services   

PAGE TOP