Posts From January 2023

TDK introduces new absorber models

Jan 20 2023 in News  

TDK offers a wide range of radio wave absorbing materials based on our long tradition of developing electrical and magnetic material technologies as well as electronic and radio wave technologies.

The latest lineup of TDK RF absorber materials is presented in the updated "Radio Wave Absorbers" catalog. We are excited to introduce IP-030C, a shorter EMC absorber solution, and IS-V,...
Read More >

Antenna Balance vs Symmetry

Jan 18 2023 in News  

If you intend to use a hybrid antenna for final compliance measurements as per ANSI C63.4-2014, then the antenna must meet the symmetry requirements called out in Annex N of the document. But which condition should be used to determine compliance? Condition A or Condition B? And what frequency range is required for the symmetry test?

TDK has made available online an article...
Read More >

Antenna of the Month: EFG-03 E-field Generator

Jan 12 2023 in News  

The TDK EFG-03 is a unique E-field generator designed to produce controlled, high intensity electric fields over the frequency range of 10 kHz to 100 MHz. The EFG-03's integrated mast provides complete manual control of height, tilt, and polarization. The EFG-03 provides the e-field you need for your testing.


Read More >

PAGE TOP