The TDK TP-02 Tri-plate and integrated table is specifically designed to generate fields for EMC testing in automotive component test environments.
Performance
The
TDK TP-02 Tri-plate is an E-field generator designed to perform
EMC measurements according to SAE and other automotive component test
regulations. The TP-02 has a linear response in the operating range of DC
to 500 MHz with extended operation to 1 GHz. The feed section is designed
to handle high power.
Integrated Test Table
The
TP-02 Tri-plate is offered with an integrated test table. The test table
is supplied with a ground plane that is bonded to the bottom section of
the tri-plate. The test table is mounted on casters and features a unique
folding design which allows the tri-plate to be easily moved. The support
assembly is constructed of wood and fiberglass.
Mechanical Specifications
Dimensions: 122 in. x 24 in. x 64 in. (L x W x
H)
Connector: N type or SC
Construction: Wood, aluminum,
fiberglass, delrin
Environmental Specifications
Operating Range: 0° to +40°
C
Storage Range: -10° to +50°
Humidity: Up to 95% non-condensing
Ordering Information
Product: Tri-plate and Table
Model Number: TP-02
Warranty: 1 year