The TDK EFG-02 generates controlled, high-intensity electric and magnetic fields over the frequency range of 10 kHz to 100 MHz. The unique design of the EFG-02 makes it the best choice for conducting immunity testing on large, heavy, or bulky DUTs.
Performance
The
TDK EFG-02 is a transmission-line type electric/magnetic field
generator which provides an unprecedented level of flexibility in the
generation of controlled, high-intensity electric and magnetic fields over
the frequency range of 10 kHz to 100 MHz. It is capable of generating over
500 V/m over its entire operating frequency range using 2.5 kW amplifier
and provides a large uniform field area, thus accommodating a very large
variety of DUTs.
Non-Radiating
Because
the EFG-02 is a non-radiating device, the electric and magnetic fields are
essentially confined to the DUT area. Also, it provides extremely low VSWR
over its entire operating range thus reducing stress on the amplifier.
Unique Design
The
unique mechanical design of the EFG-02 greatly facilitates the
characterization of unwieldy DUTs. Large or bulky DUTs can simply be wheeled or placed under the system with the aid of
equipment (such as a pallet jack or forklift).
Mechanical Specifications
Height: 195.6 cm (77 in.)
Length: 335.3 cm (132 in.)
Width: 76.2 cm (30 in.)
Construction: Fiberglass and PVC
Input Connector: 7/16 female
Electrical Specifications
Input Power: 3500 W maximum continuous
Operation Frequency
Range: 10 kHz – 100 MHz
Input Impedance: 50 ohms nominal
Field Strength: Up to 500 v/M RMS
Environmental Specifications
Ambient Temperature Limits
Operating: 0°
to +40°
C
Storage: -10°
to +50°
C
Ordering Information
Product: E-Field Generator
Model Number: EFG-02
Warranty: 1 year