The TDK EFG-03 E-Field Generator generates controlled, high intensity fields over the operating range of 10 kHz to 100 MHz.
Performance
The TDK EFG-03 is an E-field generator designed to produce
controlled, high intensity electric fields over the frequency range of 10
kHz to 100 MHz. The EFG-03 generates a minimum of 500 V/m between the
elements. Its capability to handle high input power and its low VSWR makes
the EFG-03 a powerful and effective E-field generator.
High Input Power
The
EFG-03 utilizes an external load that permits the field generator to
handle input power up to 3500 Watts (continuous) without the use of forced
air or water cooling. This makes the EFG-03 ideal for immunity test
applications which require high input power, high intensity fields in a
compact design.
Robust Design
The
EFG-03 features an extremely robust transformer design which greatly
improves the low frequency response.
Complete Positioning Control
The EFG-03's integrated mast provides complete manual control of height,
tilt, and polarization. The EFG-03's positioning gimbal allows manual
control of tilt to ± 10° and provides full 360° rotation of the EFG-03
with indexing at 0° and 90° for quick and easy polarization changes. A
locking pin secures the mounting arm in position. The EFG-03's mast,
base, and mounting arm are constructed of heavy-duty square fiberglass
tubing with a protective water seal. The mast features four locking swivel
casters for safety and ease of movement.
Mechanical Specifications
Element Dimensions: 87 cm x 155 cm (34" H x 61" W)
Height Adjustment: 87 cm to 209 cm (34" to 83"), other heights available
Weight: 68 kg (150 lbs.)
Input Connector: 7/16 female
Cooling: Not Required
Electrical Specifications
Input Power: 3.5 kW
Operation Frequency
Range: 10 kHz – 100 MHz
Input Impedance: 50 ohms
Ordering Information
Product: E-Field Generator
Model Number: EFG-03
Warranty: 1 year