TDK GTEM Emissions Lab (EMI-GTEM-LAB)

TDK GTEM Emissions Lab (EMI-GTEM-LAB)

TDK GTEM Emissions Lab software features a powerful yet easy-to-use set of tools to perform EMC testing in a GTEM.

Performance
TDK GTEM Emissions Lab software makes it simple to perform radiated emissions tests in a GTEM. Designed by experienced EMC engineers, TDK GTEM Emissions Lab test software is easy to use without sacrificing performance.

Automated or Manual Control
You can create an uncomplicated system for others that practically runs itself, or you can interact with the test process every step of the way. For example, for radiated EMI tests in a GTEM, you can choose up to 12 EUT positions at which the software will make measurements. A GTEM to OATS correlation utility computes the E-field. User-defined limits, cable loss, and preamplifier factors are all taken into account by the software.

  • Designed for testing to CISPR, VDE, and FCC regulations.
  • Automatic positioning of the EUT in the GTEM using an optional XYZ Axis Positioning Device
  • Compatible with many popular test instruments
  • Stores test data for future retrieval & analysis
  • Controls test process via IEEE 488 bus

Testing Features

  • Configurable sweep/measurement time
  • Real-time data display during tests
  • Supports a wide variety of receivers, spectrum analyzers, base station simulators, signal generators, switch modules, and other types of equipment
  • Automatic, configurable peak search with options for ambient exclusion and narrowband/broadband discrimination
  • Email notification of test completion with the test file optionally attached
  • Tests may be paused, resumed, or stopped at any time
  • Easy-to-edit factor and limit line files
  • Frequency range may be split into sub-ranges to accommodate different equipment or settings in different frequency ranges
  • Independent frequency stepping (linear, log, or file-based) in each sub-range
  • Pause at the beginning or end of a sub-range and display a user-defined message
  • Skip one or more sub-ranges

Graph Features

  • Flexible configuration allowing any data parameters to be plotted on any axis (x-axis, left y-axis, right y-axis)
  • Linear or logarithmic axes
  • Automatic or user-defined scaling of axes
  • Configurable measurement units, trace thickness, color, and labels
  • Graphs may be copied and pasted into documents in other applications (e.g. Word, etc.)
  • Zoom, multiple zooms, nested zooms
  • Add/delete color-coded data markers automatically or manually

Data Table Features

  • Configurable data display format
  • Flexible configuration allowing any data parameters to be displayed in the table
  • Export data to a text file
  • Data tables may be copied and pasted into documents in other applications (e.g. Word, etc.)
  • Add/delete/move columns
  • Color coding of data values to indicate markers
  • Sort data on any data parameter
  • "Find" feature to locate data

Minimum System Requirements

  • Windows 10 (64-bit) or Windows 11
  • 6th generation Intel Core i5 CPU (i5-6xxx) / AMD Ryzen 7 (or better)
  • 4 GB RAM
  • Built-in USB 3.0 port

Ordering Information

Product: TDK GTEM Emissions Lab

Model Number: EMI-GTEM-LAB

PAGE TOP