EMI-TS-T18M Test System

EMI-TS-T18M Test System

The ​TDK EMI-TS-T18M is a turnkey system designed for the wider frequency ranges of military/aerospace testing.

TDK EMI-TS-T18M is a turnkey electromagnetic compatibility test system designed for the wider frequency ranges of military/aerospace testing.

Executing measurements for the military & aerospace industries requires an EMI receiver with outstanding accuracy and sensitivity and the software to automate the EMC measurements. The EMI-TS-T18M provides this as well as excellent diagnostic tools for seamless EMC evaluation.

The TDK RF Solutions’ EMI-TS-T18M combines everything needed to conduct accurate testing for military & aerospace testing as per MIL-STD-461 and RTCA DO 160. It provides industry-leading, Microsoft-certified software integrated with the world-class Keysight MXA receiver. Additionally, it includes TDK preamplifiers, antennas, LISNs, antenna stands & cables—the complete solution to meet your testing needs. It takes the worry out of ordering a test system.

  • Military / Aerospace testing
  • MIL-STD-461, RTCA/DO-160
  • Fully integrated, Turnkey solution
  • Automated and manual EMC diagnostics tool
  • Includes all CISPR 16-1-1 bandwidths, and detectors
  • Advanced peak search tools
  • Easily customized for other standards
  • EMI-LAB: TDK Radiated and Conducted Emissions Software
  • N9020A-526: Keysight MXA Signal Analyzer, 10 Hz to 26.5 GHz
  • N6141A-2FP: EMI measurement application
  • PA-02-0118: TDK Preamplifier, 100 kHz to 18 GHz, 30 dB gain, 4.2 dB NF
  • HRN-00202: Horn Antenna, 200 MHz to 2 GHz
  • HRN-0118: Horn Antenna, 1 GHz to 18 GHz
  • TRI-150R: Tripod, retractable, 1.5 m max height
  • LISN-M2550: Pair of single-line, 25 A LISNs and pulse limiter
  • RF Cables: 10 m and 2 m

Installation & Training, racks, and other options can be added & customized to suit specific needs.

Ordering Information
Product: EMI Test System
Model Number: EMI-TS-T18M
Warranty: 1 year

PAGE TOP