EMS-TS-C1C Test System

EMS-TS-C1C Test System

The ​TDK EMS-TS-C1C is a turnkey system designed specifically for commercial, conducted compliance testing.

TDK EMS-TS-C1C is a turnkey system designed specifically for commercial, conducted compliance testing.

Compliance testing in the development process or during R&D evaluation can be used to increase the probability of successfully completing full EMC compliant testing. The EMS-TS-C1C can be used as a quick, go-to method of compliance testing. For the most common of testing needs.

The TDK RF Solutions EMS-TS-C1C electromagnetic susceptibility measurement system combines everything needed to conduct compliance testing for commercial standards, such as CISPR-22. It provides industry-leading, Microsoft-certified software integrated with the world-class Keysight MXG signal generator. Additionally, it includes amplifiers, power meters, power sensors, CDN’s & cables—the complete solution to meet your commercial testing needs. It takes the worry out of ordering a test system.

  • Compliance testing
  • Conducted Immunity
  • Commercial standards
  • Fully integrated, Turnkey solution
  • Automated and manual EMC diagnostics tool
  • Includes all CISPR 16-1-1 bandwidths, and detectors
  • Advanced peak search tools
  • Easily customized for other standards
  • CON-LAB: TDK Conducted Susceptibility Software
  • N5181A-501: Keysight MXG RF Signal Generator, 100 kHz to 1 GHz
  • CBA 230M-22: Amplifier, 150 kHz to 230 MHz
  • CDN: One 2-wire, single phase
  • N1914A: Keysight Dual Channel Power Meter
  • E9304A: Set of Keysight Power Sensors

Installation & Training, racks, and other options can be added & customized to suit specific needs.

Ordering Information
Product: EMS Test System
Model Number: EMS-TS-C1C
Warranty: 1 year

PAGE TOP