EMS-TS-R6C Test System

EMS-TS-R6C Test System

The TDK EMS-TS-R6C is a turnkey system designed specifically for commercial, radiated, compliance testing.

TDK EMS-TS-R6C is a turnkey system designed specifically for commercial, radiated, compliance testing.

Compliance testing in the development process or during R&D evaluation can be used to increase the probability of successfully completing full EMC compliant testing. The EMS-TS-R6C can be used as a quick, go-to method of compliance testing, for the most common of testing needs.

The TDK RF Solutions EMS-TS-R6C electromagnetic susceptibility measurement system combines everything needed to conduct compliance testing for commercial standards, such as CISPR22. It provides industry-leading, Microsoft-certified software integrated with the world-class Agilent MXG signal generator. Additionally, it includes amplifiers, power meters, power sensors, field probes, TDK antennas, antennas stands & cables—the complete solution to meet your commercial testing needs. It takes the worry out of ordering a test system.

  • Compliance testing
  • Radiated Immunity
  • Commercial standards
  • Fully integrated, Turnkey solution
  • Automated and manual EMC diagnostics tool
  • Includes all CISPR 16-1-1 bandwidths, and detectors
  • Advanced peak search tools
  • Easily customized for other standards
  • RAD-LAB: TDK Radiated Susceptibility Software
  • N5181A-506: Agilent MXG RF Signal Generator, 100 kHz to 6 GHz
  • High Power Amps: 200 W, 80 MHz to 1 GHz; 70/30 W, 800 MHz to 6 GHz
  • LPDA-0801: TDK Log Periodic Antenna, 80 MHz to 1 GHz
  • HRN-0106: TDK Horn Antenna, 1 GHz to 6 GHz
  • MVM-200R: Manual Mast, 2 m max height
  • TRI-150R: Tripod, retractable, 1.5 m max height
  • Field Probe: Electric Field Laser Powered Prove Kit, 100 kHz to 6 GHz
  • N1914A: Agilent Dual Channel Power Meter
  • E9304A: Set of Agilent Power Sensors
  • Rack: EMS Rack

Installation & Training and other options can be added & customized to suit specific needs.

Ordering Information
Product: EMS Test System
Model Number: EMS-TS-T6C
Warranty: 1 year

PAGE TOP