TDK Test Services

TDK Test Services

For quote requests, email us at trs.sales@tdk.com.

TDK Test Services offers testing to domestic and international EMC test regulations, including IEC, ISO, CISPR, and SAE. Test services are offered in our 3m semi-anechoic chamber, 3m fully-anechoic chamber, 10-meter open area test site, and our shielded conducted test chamber.

TDK Test Services is A2LA accredited ( Certificate Number 4867.01) for antenna calibration. The lab is accredited in accordance with the recognized International Standard ISO/IEC 17025:2005 General requirements for the competence of testing and calibration laboratories. The laboratory also meets R205 – Specific Requirements: Calibration Laboratory Accreditation Program. This accreditation demonstrates technical competence for a defined scope and the operation of a laboratory quality management system.

The measurement systems used for the testing feature the same state-of-the-art technology TDK RF Solutions markets to its customers. TDK's TestLab software uses the latest measurement techniques to minimize test time and deliver repeatable and reliable measurements. This makes the test center one of the most advanced, efficient, and fully automated facilities available to the industry.

TDK Test Services' state-of-the-art testing site in Cedar Park, Texas is equipped with the following:

  • 3 meter semi-anechoic chamber
  • 3 meter fully-anechoic chamber
  • Shielded room
  • 10 meter Open Area Test Site (OATS)

All facilities are well-equipped and fully-automated to support EMC testing and antenna calibration. Our full-time test staff is dedicated to the facilities' operation and maintenance. All instrumentation is calibrated to NIST-traceable standards.

PAGE TOP