Apr 24 2020 in News
TDK RF Solutions introduces its new lightweight tripod model TRI-350R tripod. This sturdy, lightweight, portable, non-conductive tripod is designed specifically for mounting antennas, video cameras and other instruments in EMC test environments. The tripod is constructed of light but strong fiberglass and plastic to provide the necessary stability. The tripod legs fold inward and the center pole detaches for compact storage and transportation between test sites.
The TRI-350R tripod adjusts from 65 cm to 160 cm in height and supports equipment up to 15 kg. It comes with smooth-rolling lockable caster wheels for easy maneuverability. If preferred, fixed adjustable rubber foot pads can be optioned to accommodate uneven floor surfaces.
Unique new features of the TRI-350R tripod include the ability to achieve a low-height setting by removing a section of the modular center pole and the ability to route cabling through the center pole.
You can download the new TRI-350R datasheet here: TRI-350R datasheet