TDK IS-V is a composite type radio wave absorber that uses foamed polyethylene as a base material and combines the radio wave absorber IS-V material that utilizes the ohm loss of carbon and the radio wave absorber material IB material that utilizes the magnetic loss of ferrite.
TDK IS-V is a composite type radio wave absorber that uses foamed polyethylene as a base material and combines the radio wave absorber IS-V material that utilizes the ohm loss of carbon and the radio wave absorber material IB material that utilizes the magnetic loss of ferrite.
The composite type absorber makes the best use of the characteristics of each loss material so that the radio wave absorber IB material efficiently absorbs radio waves in the low frequency region of about 30 to 500MHz and the IS-V material efficiently absorbs radio waves in the high frequency region of 500 MHz or more. It is designed and has excellent radio wave absorption performance from a low frequency of 30MHz. * Used in combination with ferrite radio wave absorber IB material.
TDK IS-V010 is a composite type electromagnetic wave absorber for ECM anechoic chambers of 10cm length. It is compact and lightweight, and is ideal for small anechoic chambers such as in-vehicle component testing applications.
TDK IS-V023A2 is a composite radio wave absorber with a length of 23 cm. It can be used both as a floor radio wave absorber for EMS tests from 80 MHz and as a CISPR standard floor radio wave absorber at 1 GHz and above.