TDK ITF Absorber Series is a composite type radio wave absorber that combines Styrofoam as a support material, a radio wave absorber ITF material that utilizes the ohm loss of the resistance film, and a radio wave absorber material IB material that utilizes the magnetic loss of ferrite.
TDK ITF Absorber Series is a composite type radio wave absorber that combines Styrofoam as a support material, a radio wave absorber ITF material that utilizes the ohm loss of the resistance film, and a radio wave absorber material IB material that utilizes the magnetic loss of ferrite.
Resistive film is a material that contains conductive fibers in a mixed organic / inorganic base material and is flame-retardant.
The composite type absorber is designed so that the radio wave absorber IB material efficiently absorbs radio waves in the low frequency region of about 30 to 500 MHz and the ITF material efficiently absorbs radio waves in the high frequency region of 500 MHz or more, making the best use of the characteristics of each loss material. It has excellent radio wave absorption performance from low frequency 30MHz.
*Used in combination with ferrite radio wave absorber IB material.
TDK ITF is a newly developed TDK compound radio wave absorber. It is a unit configuration type radio wave absorber that has excellent radio wave absorption characteristics over a wide band and has achieved compactness, weight reduction, and price reduction. Widely used in 3m / 10m method anechoic chambers and large anechoic chambers for special purposes.