Versatile System Interface Camera Controller (VSI-1000CC)

Versatile System Interface Camera Controller (VSI-1000CC)

The VSI-1000CC Camera Controller can control up to six remote video cameras. Manipulation of camera features such as Pan, Tilt, Zoom, and Focus can be accomplished via the user-friendly touch screen display.

Multi-Camera Control The TDK VSI-1000CC Camera Controller is capable of controlling up to six independent camera units. It allows precision manipulation of camera features such as pan, tilt, zoom, and focus via the user-friendly touch screen display.

Flexibility The VSI-1000 can be a rack mounted or used as a stand alone unit.

Fiber Optic Links Non-intrusive fiber optic links control the remote devices, eliminating the interference that may be associated with conventional control cabling.

Audio Monitoring The VSI-1000 can be utilized for audio monitoring when used with a TDK VC-06 video camera optioned with an internal microphone.

Signal Conversion The controller contains up to six fiber optic HD video receivers, which convert the fiber optic video signal to a standard HDMI or SDI video signal for use in standard HD video equipment.

  • EUT monitoring
  • Shielded chamber monitoring
  • Multiple camera manipulation
  • Camera Controller: Capable of controlling up to six remote video camera units using fiber optic interfaces
  • Camera controller: Features pan, tilt, zoom, focus, iris control
  • Large 7-inch touch screen display
  • PC with embedded Windows
  • 3U, 19-inch enclosure
  • 6 channel fiber interface
  • Software-activated options
  • USB ports, Ethernet port

Mechanical Specifications

Overall Dimensions: 3U for a standard, 19-inch rack, 12.6" (32 cm depth)

Weight: 15 lbs (7 kg)

Electrical Specifications

Power Requirements: 100-240 VAC, 50-60 Hz, 45 W

Communication Media and Type: Fiber optic cable (ST connectors); Bi-direction asynchronous serial

Video Output: HDMI and SDI

Display: 7-inch touchscreen

Channel Capacity: Up to 6 fiber channels

Environmental Specifications

Ambient Temperature Limits:

Operating: 0° to +40° C

Storage: -10° to +50° C

Humidity Up to 90% non-condensing

Ordering Information

Product: Camera Controller

Model Number: VSI-1000CC

Warranty: 1 year

PAGE TOP