Part of the TDK RF Solutions total solution for EMC testing, the RSM-02 Remote Switch Module operates in conjunction with the SI-300 System Interface to process switching commands.
FlexibilityThe TDK RF Solutions RSM-02 Remote Switch Module works in conjunction with the SI-300 system interface to process switching commands for the test system. It consists of a fiber optic communication link and power supply. Each switch module is capable of driving four independent RF switches. In addition, all of the sensing circuitry is also monitored to assure a proper contact closure.
AutomationSeveral remote switch modules can be controlled together so that the whole system can be switched automatically.
Design Features The power section contains several features of interest as well. The primary power on button consists of a backlit push panel indicator. It activates the switch driver power as well as the fiber communication link.
Product: Remote Switch Module
Model Number: RSM-02
Warranty: 1 year