Versatile System Interface (VSI-1000)

Versatile System Interface (VSI-1000)

The TDK VSI-1000 is a multi-purpose system interface for controlling cameras, field sensors, and probe positioners.

Multi-Purpose Solution The VSI-1000 controller is a multi-purpose system interface designed for manual or computer controlled EMC test systems. The VSI-1000 provides a user-friendly method for controlling field sensors, turntables, masts, probe positioners, and local and remote switch modules (depending on configuration chosen).

Flexibility The VSI-1000 can be a rack mounted or stand alone unit.

Fiber Optic Links Non-intrusive fiber optic links control the remote devices, eliminating the interference that may be associated with conventional control cabling.

  • Camera controller
  • Positioner controller
  • Field probe interface
  • Camera Controller: Capable of controlling up to six remote video camera units using fiber optic interfaces
  • Camera controller: Features pan, tilt, zoom, focus, iris control
  • Large 7-inch touch screen display
  • PC with embedded Windows
  • 3U, 19-inch enclosure
  • 6 channel fiber interface
  • Software-activated options
  • USB ports, Ethernet port

Mechanical Specifications

Overall Dimensions: 3U for a standard, 19-inch rack, 12.6" (32 cm depth)

Weight: 15 lbs (7 kg)

Electrical Specifications

Power Requirements: 100-240 VAC, 50-60 Hz, 45 W

Communication Media and Type: Fiber optic cable (ST connectors); Bi-direction asynchronous serial

Video Output: HDMI and SDI

Display: 7-inch touchscreen

Channel Capacity: Up to 6 fiber channels

Environmental Specifications

Ambient Temperature Limits:

Operating: 0° to +40° C

Storage: -10° to +50° C

Humidity Up to 90% non-condensing

Ordering Information

Product: System Interface

Model Number: VSI-1000

Warranty: 1 year

PAGE TOP