May 29 2020 in News
TDK announces the release of its new EMC chamber lighting solution, the HBLED-540 High Bay LED Light Fixture.

With its minimal RF emissions, this new luminaire is ideal for lighting EMC chambers.
The prismatic borosilicate of the HBLED-540's glass sustains maximum levels of luminosity over time and does not fade, discolor or diminish.
The High Bay LED light fixture is tested for electromagnetic emissions from 20 MHz to 1 GHz. See test data graph below.

You can download the new HBLED-540 High Bay LED Light Fixture datasheet here: HBLED-540 datasheet.
TDK RF Solutions is a world leader in the design, development, and delivery of turnkey EMC solutions, and is the industry-leader in EMC software. Additionally, TDK RF Solutions manufacturers and provides its own line of antennas, preamplifiers, switch modules, RF-shielded cameras, and more, to deliver a high performance system. For more information email to sales@tdkrf.com or contact +1 (512) 258-9478.