The TDK HPBA-2510 High Power Broadband Antenna offers extremely high field strength for immunity measurements over the frequency range of 25 MHz to 100 MHz.
The TDK HPBA-2510 High Power Broadband Antenna provides extremely high field strengths over the operating frequency range of 25 MHz to 100 MHz. The HPBA-2510 features an unprecedented combination of high efficiency, low VSWR, excellent field uniformity, and small size. These features make the best choice for immunity measurements requiring high power.
Patented Design
The
HPBA-2510's industry-leading design provides improved impedance matching
and power handling to provide true 200 V/m field intensity. The HPBA-2510
is a highly efficient radiator with a low VSWR (2.5:1 average, 5.8:1
maximum), and its high power handling (3500W) is ideal for MIL-STD 461 and
SAE J1113/J551 immunity test applications.
Seamless Setup
The
HPBA-2510 is designed in-house specifically for immunity measurements in
EMC test environments. The HPBA-2510 can be combined with our E-Field
Generator (10 kHz - 30 MHz) and our V-Log Antenna (80 MHz - 1000 MHz) to
achieve seamless coverage of immunity test frequencies with bandbreaks
that correspond to amplifier specifications. The HPBA-2510 can be used
alone or in arrays.
Options
Mechanical Specifications
Overall Size:
Width: 65 in. (165 cm)
Depth: 35 in. (89 cm)
Height: 29 in. (74 cm)
Weight: 9.1 kg.
Finish: Aluminum
RF Connector: 7/16 female
Electrical Specifications
Frequency Range: 25 MHz to 100 MHz
VSWR: 2.5:1 typical
Polarization: Linear
Power Handling: 3500W maximum
Feedpoint Impedance: 50 ohms (nominal)
Environmental Specifications
Ambient Temperature Limits:
Operating: 0° to +40° C
Storage: -10° to +50° C
Humidity: Up to 95% non-condensing
Ordering Information
Product: High Power Broadband Antenna
Model Number: HPBA-2510
Warranty: 1 year Limited