The TDK HLP-2601 Hybrid Log Periodic antenna offers unequaled performance over the ultra wide frequency range of 26 MHz to 1 GHz, dual-mode capabilities, and an efficient design.
Ultra Wide Range The TDK HLP-2601 Hybrid Log Periodic antenna provides unequaled performance over the operating frequency range of 26 MHz to 1 GHz. The HLP-2601's high power handling capability (3500W) makes it the best choice for EMC immunity tests requiring very intense field strengths.
Immunity testing
Options
Mechanical Specifications
Size: 1.5 m x 1.4 m x 0.74 m (60" W x 55" D x 29" H)
Weight: < 8.5 kg
Finish: Aluminum
RF Connector: 7/16 female
Electrical Specifications
Frequency Range: 26 MHz to 1 GHz
Gain: 6 to 8 dBi typical
VSWR: 2:1 average
Polarization: Linear
Power Handling 3500W CW continuous
Feedpoint Impedance 50 ohms (nominal)
Environmental Specifications
Ambient Temperature Limits:
Operating: 0° to +40°
C
Storage: -10° to +50°
C
Humidity: Up to 95% non-condensing
Ordering Information
Product: Hybrid Periodic Log Antenna
Model Number: HLP-2601
Warranty: 1 year Limited