The TDK LPDA-0801 Log Periodic Dipole Antenna covers the operating frequency range of 80 MHz to 1 GHz with high power handling.
The TDK LPDA-0801 is a medium gain Log Periodic Dipole Array that provides strong performance over the operating frequency range of 80 MHz to 1 GHz. The LPDA-0801 features very high power handing (2.5 kW continuous) capabilities to accommodate the most extreme EMC test requirements.
Patent-Pending Design
The LPDA-0801 features a patent-pending boom/feedline design
that greatly enhances the antenna's performance over traditional LPDA
models while maintaining a compact form factor. This unique design
facilitates heat transfer, which yields very high power handling with
extremely low loss and greatly improved efficiency.
Dual Use
The
LPDA-0801 is designed for immunity measurements, but the reduced-sized
precision feedline cross section translates into low cross-polarization
and excellent pattern symmetry, making the LPDA-0801 an excellent
emissions measurements as well.
Robust Construction
The LPDA-0801 is precision built to very tight tolerances and
features an ultra-robust mechanical design, resilient gold chromate
finish, and a highly durable feed to withstand the rigors of daily use in
EMC test environments. The antenna can be mounted on a conventional
antenna tower or on one of TDK's line of antenna masts.
Options
Manual Vertical Mast MVM-200R The TDK MVM-200R antenna
mast provides manual control of the height, tilt, and polarization.
The MVM-200R extends from 97.5 cm to 167.5 cm and supports antennas up
to 18 kg.
Electrical Characteristics
Frequency Range: 80 MHz to 1 GHz
Gain: 5 - 6 dBi
VSWR: 1.5:1 average
Polarization: Linear
Power Handling: 2.5 kW (continuous)
Impedance: 50 Ohms nominal
Mechanical Specifications
Dimensions: 142 cm L x 170 cm W x 5 cm H (14 cm with mount)
Weight: 4 kg
Connector: 7/16 female
Construction: Aluminum with gold chromate finish
Ordering Information
Product: Log Periodic Dipole Antenna
Model Number: LPDA-0801
Warranty: 1 year