The TDK VLA-8001 V-Log Periodic Array Antenna covers the operating frequency range of 80 MHz to 1 GHz and features a unique feed design (patent pending) that provides superior high frequency response.
Performance
The TDK VLA-8001 V-Log Periodic
Antenna offers a wide frequency range of 80 MHz to 1 GHz with enhanced
gain over standard log periodic dipole array antennas. The VLA-8001
features equalized E and H plane beamwidths, and its unique feed design
(patent pending) provides improved high frequency response and greater
power handling capabilities.
Robust Design
The VLA-8001 is built for the harsh environments
associated with EMC testing. It features an ultra-robust mechanical design
and a highly durable feed to withstand the rigors of daily use.
Manual Vertical Mast MVM-200R The TDK MVM-200R antenna mast provides manual control of the height, tilt, and polarization. The MVM-200R extends from 97.5 cm to 172 cm and supports antennas up to 18 kg.
Mechanical Specifications
Dimensions:
155 cm x 150 cm x 130 cm (H x W x L)
Weight:
12 kg
Connector:
7/16 female
Electrical Specifications
Frequency Range: 80 MHz to 1
GHz
Gain: 8 dBi
VSWR: 1.5:1 average
Polarization: Linear
3dB Beam Width: 65 degrees, uniform for
entire frequency range, H & V polarization
Power Handling: 4 kW to 100
MHz or 2 kW to 1 GHz
Impedance: 50 ohms
nominal
Environmental Specifications
Operating Range: 0° to +40°
C
Storage Range: -10° to +50°
Humidity: Up to 95%
non-condensing
Ordering Information
Product: V-Log Periodic Antenna
Model Number: VLA-8001
Warranty: 1 year