The TDK PLP-3003 Precision Log Periodic Antenna features an improved design that offers superior performance over the ultra-wide frequency range of 300 MHz to 3 GHz, improved pattern symmetry, and reduced cross polarization.
The TDK PLP-3003 Precision Log Periodic Antenna is a new generation compact antenna designed for metrology applications. The PLP-3003 provides optimal performance over the wide operating frequency range of 300 MHz to 3 GHz, and features moderate power handling capability.
Leading-Edge Design
The PLP-3003 features excellent cross polarization rejection,
improved pattern symmetry, and a low VSWR.
Options
Mechanical Specifications
Size: 80 cm x 81 cm x 3 cm (length x width x height)
Weight: 1.25 kg
Construction: Aluminum
RF Connector: N-type female
Electrical Specifications
Frequency Range: 300 MHz to 3 GHz
Gain: 6-8 dBi
VSWR: 2:1 average
Polarization: Linear
Feedpoint Impedance: 50 ohms nominal
Environmental Specifications
Ambient Temperature Limits:
Operating: 0° to +40° C
Storage: -10° to +50° C
Humidity: Up to 95% non-condensing
Ordering Information
Product: Precision Log Periodic Antenna
Model Number: PLP-3003
Warranty: 1 year