The TDK STL-03 Stripline generates electric fields over the frequency range of DC-30 MHz, and is designed for radiated immunity testing of automotive and aircraft equipment.
The TDK STL-03 Stripline is designed to produce high electric fields over a controlled bandwidth. It is used to perform EMC measurements according to automotive and aerospace standards in order to test the immunity of automotive and aircraft equipment to radiated electromagnetic fields.
The STL-03 uses a dual sided tapered adjustable feed design into a tunable transmission line.
Mechanical Specifications
Maximum Size (length and height are adjustable):
Length: 11.3m
Width: 2.5m
Height: 2.1m
Weight: 200 kg
Construction: Brushed aluminum and fiberglass
RF Connector: EIA 7/8" high power type (female)
Electrical Specifications
Frequency Range: DC - 30 MHz
VSWR: <2.0:1 average, 14:1 worst case
Polarization: Linear, vertical
Power Handling: 5 kW and 10 kW models
Feedpoint Impedance: 50 ohms
Portability: The stripline's feed sections are easily
disassembled and moved. The main section can also be easily
disassembled and moved as well.
Environmental Specifications
Ambient Temperature Limits:
Operating: 0° to +40°
C
Storage: -10° to +50°
C
Humidity: Up to 95% non-condensing
Ordering Information
Product: Stripline
Model Number: STL-03
Warranty: 1 year