The TDK HRN-0118 broadband horn antenna (1 GHz to 18 GHz) is designed specifically for radiated emissions and immunity measurements in EMC test environments. The HRN-0118 horn antenna provides optimal performance over the frequency range of 1 GHz to 18 GHz.
The TDK HRN-0118 Horn Antenna (1-18 GHz) is a wide band, double-ridged horn antenna used to transmit and receive microwave signals over the frequency range of 1 GHz - 18 GHz.
The HRN-0118 generates high electric fields required for radiated immunity and emissions EMC test measurements, and features high gain, low VSWR, moderate power handling (500W), broadband range, and a robust mechanical design.
Options
Mechanical Specifications
Overall Size:
Width: 23.4 cm (9.21 in)
Depth: 29 cm (11.54 in) with
mounting bracket ;
21 cm (8.27 in) without bracket
Height: 14.5 cm (5.71 in)
Weight: 1.9 kg (4.2 lbs) with
mounting bracket
Construction: Aluminum with a gold chromate finish
RF Connector: Type N female
Electrical Specifications
Frequency Range: 1-18 GHz
VSWR: <1.5:1 average
Polarization: Linear
Power Handling:
Max continuous power: 1-6 GHz: 500W; 6-18GHz: 300W
Max peak power (<10% duty cycle): 2000W
Feedpoint Impedance: 50 ohms (nominal)
Environmental Specifications
Ambient Temperature Limits:
Operating: 0° to +40°
C
Storage: -10° to +50°
C
Humidity: Up to 95% non-condensing
Ordering Information
Product: Horn Antenna
Model Number: HRN-0118
Warranty: 1 year