Log Periodic Dipole Antenna (LPDA-8003)

Log Periodic Dipole Antenna (LPDA-8003)

The TDK LPDA-8003 Log Periodic Dipole Antenna features an improved design offering superior performance over the ultra-wide frequency range of 800 MHz to 3 GHz.

The TDK LPDA-8003 Log Periodic Dipole Antenna is a new generation compact antenna used for transmitting and receiving broadband radio signals. It is especially suited for dual band communication testing where the antenna must not interfere with the measurement environment. The LPDA-8003 provides optimal performance over the wide operating frequency range of 800 MHz to 3 GHz. The LPDA-8003 features reduced cross polarization, improved pattern symmetry, and moderate power handling capability, making it an excellent choice for both communications testing as well as the most stringent metrology applications.

Leading-Edge Design
The LPDA-8003's compact design features a reduced boom size which results in excellent cross polarization rejection. The antenna's patent-pending balun design provides improved pattern symmetry and a low VSWR.

  • Compact broadband design
  • Improved pattern symmetry
  • Reduced cross polarization
  • Moderate power capability (500W)
  • Fits common antenna mounts;
    TDK mounts are also available
  • Individually calibrated according to ANSI C63.5 with signed certificate of calibration
  • Communications equipment testing
  • Land mobile communication bands, GSM, ISM testing
  • Site attenuation
  • Calibration
  • Transmission Loss Measurements

Options
Antenna Tripod TRI-150R TDK TRI-150R antenna tripod is a manually adjusted tripod designed for quick and easy mounting in EMC test environments.

Mechanical Specifications
Size: 91 cm x 23 cm x 3 cm (length x width x height)
Weight: <1 kg
Construction: Aluminum with gold chromate finish
RF Connector: N-type Female

Electrical Characteristics
Frequency Range: 800 MHz to 3 GHz
Gain: 8 dBi
VSWR: 2:1 average
Polarization: Linear
Power Handling: 500W CW
Feedpoint Impedance: 50 ohms nominal

Ordering Information
Product: Log Periodic Dipole Antenna
Model Number: LPDA-8003
Warranty: 1 year

PAGE TOP