The TDK RF Solutions EUT Monitoring System integrates monitoring instrumentation, video and audio equipment, and software to provide EUT signal monitoring, EUT stimulation, and monitoring for visual or audio interference during testing.
EUT Monitoring, Analysis, Data
Recording
The TDK RF Solutions EUT (Equipment Under Test) Monitoring System
combines monitoring instrumentation, video and audio equipment, and
software to provide EUT signal monitoring (analog and digital), EUT
stimulation, and monitoring for visual or audio interference during
testing. Unlike other systems, TDK RF Solutions EUT Monitoring System
analyzes data for interference or failure conditions during the test, and
records test data for retrieval after the test is complete.
Full Synchronization
The EUT Monitoring System is designed as a stand-alone system that
communicates with the main test system through our EUT Monitoring and test
software. Through this link, the EUT Monitoring System is fully
synchronized with your test system, so monitoring is enabled only after
the test level is established with the main test system. This unique
feature means that all parameters are captured by the EUT Monitoring
System, which enables you to precisely recreate interference or failure
points to resolve compatibility issues monitored during testing.
We Meet Your Standards®
The EUT Monitoring System is configured specifically to meet your
test requirements and preferences. In addition to standard applications,
it can be configured for specialized requirements such as audio
breakthrough required by mobile radio standards, ABS/TCS testing required
in automotive test standards, and other product-specific EUT monitoring
requirements. Whichever options you choose, you get a seamless interface
with your main test system and complete control of the EUT Monitoring
System from the control room console.
A typical EUT Monitoring System may include:
EUT Stimulation and Monitoring Instruments selected to cover applicable specifications and meet your price/performance requirements.
Video Monitoring Systemusing shielded color cameras to visually monitor equipment under test.
An Audio Monitoring System which can be supplied as a stand-alone solution or built into the video camera system.
A System Controller with Application Software that offers state-of-the-art power to control monitoring equipment and to process and store data, graphics, and results of series measurements.
System Cabling and Switching to connect the control room with the chamber and/or shielded room to allow test engineers complete control of the EUT monitoring system from the desktop.
Fiber Optic Links for analog and digital signal monitoring.
Flexibility and ScalabilityWe pay special attention to the ability to upgrade a system in the future to handle changes in the test standards. By selecting and designing products that can be adapted to new requirements, we help you stay current as new technologies are adopted and new standards are introduced.
Standard Applications
Specialized Applications