3-Axis Passive Loop Antenna (LP-0930P-3X)

3-Axis Passive Loop Antenna (LP-0930P-3X)

The TDK LP-0930P-3X is a 3-axis electrostatically shielded passive loop antenna used to measure magnetic fields over the frequency range of 9 kHz to 30 MHz.

The TDK LP-0930P-3X is a 3-axis electrostatically shielded passive loop antenna used to measure magnetic fields over the frequency range of 9 kHz to 30 MHz.

The LP-0930P-3X’s design takes into consideration the CISPR 16-1-4 loop antenna requirements, making it a great choice for magnetic field testing for SAE J551-5, CISPR 11, and CISPR 22. Additionally, the LP-0930P can be used for magnetic testing such as MIL-STD-461 tests.

The LP-0930P-3X’s unique 3-axis design, combined with a switching network, allows for measurement of all 3 axes without having to adjust its position during testing. This results in faster and more efficient testing.

Unique Design
The LP-0930P-3X’s unique balun and feed design enhances electric field rejection compared to conventional 60cm loops on the market.

High Performance
The LP-0930P-3X obtains more accurate magnetic field readings than conventional 60cm loops.

  • Operating frequency of 9 kHz to 30 MHz
  • 3 identical 60cm loops
  • CISPR 16-1-4 construction
  • Enhanced electric field rejection
  • Accurate magnetic emission readings
  • Robust mechanical design
  • SAE J551-5
  • CISPR 11,
  • MIL STD 461
  • Fiber optic controlled, 3 channel coaxial switching unit
  • ISO 17025 calibration
  • Antenna tripod: TRI-150R antenna tripod is a manually adjusted tripod designed for quick and easy mounting in EMC test environments.
  • PA-01-0930: Preamplifier specifically designed for operation loop antennas.
  • AM-2CA-LP: Antenna mast/tripod adapter.

Mechanical Specifications
Loop Diameter: 60 cm (23.625 in)
Overall dimension: 67 cm (26.375 in) CUBE
Weight: 0.68 kg (4.8bs)
Construction: Aluminum with gold chromate finish for the balun, fibe glass for the loop
RF Connector: Type SMA female (3)

Electrical Characteristics
Frequency Range: 9 kHz to 30 MHz
VSWR: 1.5:1 average
Polarization: Linear
Impedance: 50 ohms (nominal)

Ordering Information
Product: 3-Axis Passive Loop Antenna
Model Number: LP-0930P-3X
Warranty: 1 year Limited

PAGE TOP