Passive Loop Antenna (LP-0930P)

Passive Loop Antenna (LP-0930P)

The TDK LP-0930P is an electrostatically shielded passive loop antenna used to measure magnetic fields over the frequency range of 9 kHz to 30 MHz.

The TDK LP-0930P is an electrostatically shielded passive loop antenna used to measure magnetic fields over the frequency range of 9 kHz to 30 MHz.

The LP-0930P design takes into consideration the CISPR 16-1-4 loop antenna requirements, making it a great choice for magnetic field testing for SAE J551-5, CISPR 11, and CISPR 22. Additionally, the LP-0930P can be used for magnetic testing such as MIL-STD-461 tests.

Unique Design
The LP-0930P’s unique balun and feed design enhances electric field rejection compared to conventional 60cm loops on the market.

High Performance
The LP-0930P obtains more accurate magnetic field readings than conventional 60cm loops.

  • Operating frequency of 9 kHz to 30 MHz
  • 60cm loop
  • CISPR 16-1-4 construction
  • Enhanced electric field rejection– more accurate magnetic emission reading
  • Robust mechanical design
  • SAE J551-5
  • CISPR 11,
  • MIL STD 461
  • ISO 17025 calibration
  • Antenna Tripod TRI-150R The TDK TRI-150R antenna tripod is a manually adjusted tripod designed for quick and easy mounting in EMC test environments.
  • Preamplifier specifically designed for operation loop antennas.
  • AM-2CA-LP: Antenna mast/tripod adapter.

Mechanical Specifications
Loop Diameter: 60 cm (23.625 in)
Overall width: 67 cm (26.375 in)
Depth: 4.5cm (1.75 in)
Weight: 0.68 kg (1.5lbs)
Construction: Aluminum with gold chromate finish for the balun, fiberglass for the loop
RF Connector: N-type female

Electrical Characteristics
Frequency Range: 9 kHz to 30 MHz
VSWR: 1.5:1 average
Polarization: Linear
Impedance: 50 ohms (nominal)

Ordering Information
Product: Passive Loop Antenna
Model Number: LP-0930P
Warranty: 1 year Limited

PAGE TOP