The TDK PBA-2030 Precision Biconical Antenna features a patent pending design that provides optimum performance over the frequency range of 20 MHz to 300 MHz.
The TDK PBA-2030 Precision Biconical Antenna is a new generation biconical dipole with linear polarizations that covers the operating frequency range of 20 MHz to 300 MHz. The PBA-2030's moderate power handling capability accommodates the majority of immunity testing applications.
Leading-Edge Design
The PBA-2030 features an
improved biconical element (patent pending) and improved balun design,
which provides superior patterns and balance.
Internal Choke
An
additional feature of the PBA-2030 is its highly effective internal choke,
which provides immunity to externally induced imbalance.
Options
Mechanical Specifications
Size: 137 cm x 53 cm x 72 cm (length x width x height)
Weight: 3 kg
Construction: Painted aluminum
RF Connector: N type female
Electrical Characteristics
Frequency Range: 20 MHz to 300 MHz
VSWR: 2.5:1 average
Polarization: Linear
Power Handling: 100 W maximum
Feedpoint Impedance: 50 ohms nominal
Environmental Characteristics
Ambient Temperature Limits:
Operating: 0° to +40° C
Storage: -10° to +50° C
Humidity: Up to 95% non-condensing
Ordering Information
Product: Precision Biconical Antenna
Model Number: PBA-2030
Warranty: 1 year
