The TDK RF Solutions MBA-2060 Metrology Biconical Antenna features an improved design that provides optimum performance over the frequency range of 20 MHz to 600 MHz.
The TDK RF Solutions MBA-2060 Metrology Biconical Antenna is a new generation metrology biconical dipole that covers the operating frequency range of 20 MHz to 600 MHz.
Leading-Edge Design
The MBA-2060 features an improved biconical element and improved
balun design, which provides superior patterns and balance. Also, the
design of the MBA-2060 allows the polarization to be changed without
moving the phase center.
Internal Choke
An additional feature of the MBA-2060 is its highly effective
internal choke, which provides immunity to externally induced imbalance.
Options
Antenna
Tripod TRI-150R TDK TRI-150R antenna tripod is a manually adjusted
tripod designed for quick and easy mounting in EMC test environments.
Mechanical Specifications
Size: 75 cm x 27.5 cm x 27.5
cm (length x width x height)
Weight: <1 kg
Construction: Aluminum
RF Connector: SMA or APC 3.5
Electrical Specifications
Frequency Range: 20 MHz to 600
MHz
VSWR: 2.5:1 average
Polarization: Linear
Feedpoint Impedance: 50 ohms nominal
Environmental Specifications
Ambient Temperature Limits:
Operating: 0° to +40° C
Storage: -10° to +50° C
Humidity: Up to 95% non-condensing
Ordering Information
Product: Metrology Biconical Antenna
Model Number: MBA-2060
Warranty: 1 year