The TDK EMS-RI-806 Radiated Immunity turnkey test system is supplied with everything needed to conduct IEC 61000-4-3 Radiated Immunity testing, 80 MHz – 6 GHz.
EMC and RF test system design requires expertise at all levels. TDK RF Solutions brings years of design and manufacturing experience to our entire line of products. Whether developing a custom test system, selecting individual components for a project or providing guidance on a Standard System, TDK RF Solutions can provide the answer to your testing needs.
The TDK RF Solutions EMS-RI-806 turnkey system is supplied with everything needed to conduct IEC 61000-4-3 Radiated Immunity testing at 10 V/m @ 3 meters distance from the EUT, using 80% AM modulation (18 V/m CW).
TDK Standard Systems are flexible. They can be easily upgraded to add measurement capabilities for these additional standards: ISO 11451-2, ISO 11452-2 and MIL-STD-461.
The EMS-RI-806 system can be partially automated by integrating the (optional) PP-02 Field Probe Positioner. This is an x-y axis probe positioner that is controlled by the SI-300 systems interface. The PP-02 can be used as part of an automated field leveling and uniformity scheme over a defined vertical plane, satisfying IEC 61000-4-3 field uniformity measurement requirements. The PP-02 eliminates 32 manual position changes during field uniformity measurements.
This is just a sample of Standards that can be supported with optional upgrades to the system.
| Test Standard | Description |
| IEC 61326-1 | EMC Requirements-Electrical Equipment for Measurement, Control and Laboratory Use |
| IEC 61204-3 | Electromagnetic Compatibility-Low Voltage Switch Mode Power Supplies |
| IEC 62040-2 | Electromagnetic Compatibility-Uninterruptible Power Systems |
| IEC 60601-1-2 | Electromagnetic Compatibility of Medical Devices |
| IEC 62052-11 | Electricity Metering Equipment-General Requirements, Tests and Test Conditions |
| CISPR 35 | Immunity Requirements-Electromagnetic Compatibility of Multimedia Equipment |

TDK RF Solutions has a 30 year plus history in EMC software and automation development. TDK’s EMC TestLab series of software has solutions for both Emissions and Immunity testing scenarios. TestLab software supports an extensive device driver library, covering most major brands of test equipment. This allows the customer to select the best device for their application. TestLab can be used with all common chamber types: OATS, Antenna/Wireless chambers, TEM/GTEM cells and Reverberation chambers.