TDK Radiated Immunity Lab features a powerful yet easy to use set of tools to simplify immunity testing in an anechoic chamber.
Performance
TDK Radiated Immunity Lab is designed to automate radiated immunity
testing by controlling the signal source output levels and monitoring the
power levels necessary to generate the required field levels over a set of
frequencies. It supports Substitution, Closed Loop, and Theoretical
testing methods.
Ease of Use
TDK Radiated
Immunity Lab makes it simple to perform radiated immunity tests
in an anechoic chamber. Designed by experienced EMC engineers, TDK
Radiated
Immunity Lab is easy to use without sacrificing performance.
Flexibility
You can create an
uncomplicated automated system for others that practically runs itself, or
if you are a "hands-on" person, you can interact with the test
process every step of the way.
Specifically designed to meet regulatory requirements for radiated immunity testing in automotive, military, commercial, and telecommunications applications.
Minimum System Requirements
Windows 7, 8 or 10 (Professional versions)
Measurement Features
Test Sequences
Special Features
Software Setup Features
Parameter Setup Features
Range Setup Features
Leveling Setup Features
Graph Features
Data Table Features
Ordering Information
Product: TDK Radiated Immunity Lab
Model Number: RAD-LAB